26.7.8 Peripheral Interrupt Flag Status – Bridge C
These flags are set when a Peripheral Access Error occurs while accessing the peripheral
associated with the respective INTFLAGx bit and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1
’.
Writing a ‘0
’ to these bits has no effect.
Writing a ‘1
’ to these bits will clear the corresponding
INTFLAGx interrupt flag.
Name: | INTFLAGC |
Offset: | 0x1C |
Reset: | 0x00000000 |
Property: | – |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TRNG | |||||||||
Access | RW | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
AC | CCL | SERCOM3 | SERCOM2 | AES | QSPI | ||||
Access | RW | RW | RW | RW | RW | RW | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 10 – TRNG Interrupt Flag for TRNG
This flag is set when a Peripheral Access Error occurs while accessing the peripheral
associated with the TRNG and will generate an interrupt request if INTENCLR/SET.ERR
is ‘1
’.
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit will clear the TRNG interrupt
flag.
Bit 7 – AC Interrupt Flag for AC
This flag is set when a Peripheral Access Error occurs while accessing the peripheral
associated with the AC and will generate an interrupt request if INTENCLR/SET.ERR is
‘1
’.
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit will clear the AC interrupt
flag.
Bit 6 – CCL Interrupt Flag for CCL
This flag is set when a Peripheral Access Error occurs while accessing the peripheral
associated with the CCL and will generate an interrupt request if INTENCLR/SET.ERR is
‘1
’.
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit will clear the CCL interrupt
flag.
Bit 4 – SERCOM3 Interrupt Flag for SERCOM3
This flag is set when a Peripheral Access Error occurs while accessing the peripheral
associated with the SERCOM3 and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1
’.
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit will clear the SERCOM3
interrupt flag.
Bit 3 – SERCOM2 Interrupt Flag for SERCOM2
This flag is set when a Peripheral Access Error occurs while accessing the peripheral
associated with the SERCOM2 and will generate an interrupt request if
INTENCLR/SET.ERR is ‘1
’.
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit will clear the SERCOM2
interrupt flag.
Bit 1 – AES Interrupt Flag for AES
This flag is set when a Peripheral Access Error occurs while accessing the peripheral
associated with the AES and will generate an interrupt request if INTENCLR/SET.ERR is
‘1
’.
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit will clear the AES interrupt
flag.
Bit 0 – QSPI Interrupt Flag for QSPI
This flag is set when a Peripheral Access Error occurs while accessing the peripheral
associated with the QSPI and will generate an interrupt request if INTENCLR/SET.ERR
is ‘1
’.
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit will clear the QSPI interrupt
flag.