26.6 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | WRCTRL | 7:0 | PERID[7:0] | |||||||
15:8 | PERID[15:8] | |||||||||
23:16 | KEY[7:0] | |||||||||
31:24 | ||||||||||
0x04 | EVCTRL | 7:0 | ERREO | |||||||
0x05 ... 0x07 | Reserved | |||||||||
0x08 | INTENCLR | 7:0 | ERR | |||||||
0x09 | INTENSET | 7:0 | ERR | |||||||
0x0A ... 0x0F | Reserved | |||||||||
0x10 | INTFLAGAHB | 7:0 | PBBB | PBAB | PFLASH | CFLASH | SRAM3 | SRAM2 | SRAM1 | SRAM0 |
15:8 | PUKCC | QSPI | PBPICB | PBCB | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | INTFLAGA | 7:0 | TC2 | TC1 | TC0 | SERCOM1 | SERCOM0 | EIC | FREQM | PAC |
15:8 | TCC2 | TCC1 | TCC0 | TC3 | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | INTFLAGB | 7:0 | RAMECC | EVSYS | DMAC | DSU | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C | INTFLAGC | 7:0 | AC | CCL | SERCOM3 | SERCOM2 | AES | QSPI | ||
15:8 | TRNG | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x20 ... 0x33 | Reserved | |||||||||
0x34 | STATUSA | 7:0 | TC2 | TC1 | TC0 | SERCOM1 | SERCOM0 | EIC | FREQM | PAC |
15:8 | TCC2 | TCC1 | TCC0 | TC3 | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x38 | STATUSB | 7:0 | RAMECC | EVSYS | DMAC | DSU | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x3C | STATUSC | 7:0 | AC | CCL | SERCOM3 | SERCOM2 | AES | QSPI | ||
15:8 | TRNG | |||||||||
23:16 | ||||||||||
31:24 |