26.7.11 Peripheral Write Protection Status – Bridge C
Writing to this register has no effect.
Reading STATUS register returns peripheral write protection status:
Value | Description |
---|---|
0 |
Peripheral is not write protected. |
1 |
Peripheral is write protected. |
Name: | STATUSC |
Offset: | 0x3C |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TRNG | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
AC | CCL | SERCOM3 | SERCOM2 | AES | QSPI | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 10 – TRNG TRNG APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 7 – AC AC APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 6 – CCL CCL APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 4 – SERCOM3 SERCOM3 APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 3 – SERCOM2 SERCOM2 APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 1 – AES AES APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 0 – QSPI QSPI APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |