26.7.10 Peripheral Write Protection Status – Bridge B
Writing to this register has no effect.
Reading STATUS register returns peripheral write protection status:
Value | Description |
---|---|
0 |
Peripheral is not write protected. |
1 |
Peripheral is write protected. |
Name: | STATUSB |
Offset: | 0x38 |
Reset: | 0x00000002 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RAMECC | EVSYS | DMAC | DSU | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 4 – RAMECC RAMECC APB Protect Enable
Value | Description |
---|---|
0 | RAMECC peripheral is not write protected |
1 | RAMECC peripheral is write protected |
Bit 3 – EVSYS EVSYS APB Protect Enable
Value | Description |
---|---|
0 | EVSYS peripheral is not write protected |
1 | EVSYS peripheral is write protected |
Bit 2 – DMAC DMAC APB Protect Enable
Value | Description |
---|---|
0 | DMAC peripheral is not write protected |
1 | DMAC peripheral is write protected |
Bit 0 – DSU DSU APB Protect Enable
Value | Description |
---|---|
0 | DSU peripheral is not write protected |
1 | DSU peripheral is write protected |