26.7.9 Peripheral Write Protection Status A
Writing to this register has no effect.
Reading STATUS register returns peripheral write protection status:
Value | Description |
---|---|
0 |
Peripheral is not write protected. |
1 |
Peripheral is write protected. |
Name: | STATUSA |
Offset: | 0x34 |
Reset: | 0x00010000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TCC2 | TCC1 | TCC0 | TC3 | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TC2 | TC1 | TC0 | SERCOM1 | SERCOM0 | EIC | FREQM | PAC | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 11 – TCC2 TCC2 APB Protect Enable
Value | Description |
---|---|
0 | TCC2 is not write protected |
1 | TCC2 is write protected |
Bit 10 – TCC1 TCC1 APB Protect Enable
Value | Description |
---|---|
0 | TCC1 is not write protected |
1 | TCC1 is write protected |
Bit 9 – TCC0 TCC0 APB Protect Enable
Value | Description |
---|---|
0 | TCC0 is not write protected |
1 | TCC0 is write protected |
Bit 8 – TC3 TC3 APB Protect Enable
Value | Description |
---|---|
0 | TC3 is not write protected |
1 | TC3 is write protected |
Bit 7 – TC2 TC2 APB Protect Enable
Value | Description |
---|---|
0 | TC2 is not write protected |
1 | TC2 is write protected |
Bit 6 – TC1 TC1 APB Protect Enable
Value | Description |
---|---|
0 | TC1 is not write protected |
1 | TC1 is write protected |
Bit 5 – TC0 TC0 APB Protect Enable
Value | Description |
---|---|
0 | TC0 is not write protected |
1 | TC0 is write protected |
Bit 4 – SERCOM1 SERCOM1 APB Protect Enable
Value | Description |
---|---|
0 | SERCOM1 is not write protected |
1 | SERCOM1 is write protected |
Bit 3 – SERCOM0 SERCOM0 APB Protect Enable
Value | Description |
---|---|
0 | SERCOM0 is not write protected |
1 | SERCOM0 is write protected |
Bit 2 – EIC EIC APB Protect Enable
Value | Description |
---|---|
0 | EIC is not write protected |
1 | EIC is write protected |
Bit 1 – FREQM FREQM APB Protect Enable
Value | Description |
---|---|
0 | FREQM is not write protected |
1 | FREQM is write protected |
Bit 0 – PAC PAC APB Protect Enable
Value | Description |
---|---|
0 | PAC is not write protected |
1 | PAC is write protected |