13.4.1 Sleep Mode
The Sleep mode is entered when DSCON[DSEN] is clear and the OSCCON[SLPEN] bit
is set and the CPU executes a WFI instruction. This causes the device clocks to be held
low (‘0’).
The Sleep mode is entered when DSCON[DSEN] is clear and the OSCCON[SLPEN] bit
is set and the CPU executes a WFI instruction. This causes the device clocks to be held
low (‘0’).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.