18.4.1 Configuration Control Register 0
The IOLOCK, PMDLOCK and PGLOCK register bits can only be cleared on a system reset. Thereafter, it is controlled as described above.
This register is loaded with trusted data from FBCFG1 during the pre-boot period. Trusted data from Flash means when there is no BCFG* fail status and BINFOVALID = 0 during Flash configuration word reads. If accompanied by a fail status or blank/erase indication, then reset values (described in the register description below) are retained and new values from FBCFG1 are not loaded.
Under all conditions, Flash loading is omitted for the following bits in the CFGCON0 and HPLUGDIS register:
- IOLOCK
- CFGLOCK[1:0]
- PMDLOC
- PGLOCK
- PMULOCK
- JTAGEN
| Name: | CFGCON0(L) |
| Offset: | 0x00 |
| Reset: | 0x7100000b |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FRECCDIS | FECCCON/ECCCTL[1:0] | ADCFCEN | INT0P | INT0E | PCM | ||||
| Access | R/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | ||
| Reset | 1 | 1 | 1 | 0 | 0 | 0 | 1 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SLRTEN2 | SLRTEN1 | SLRTEN0 | HPLUGDIS | SMBUSEN2 | SMBUSEN1 | SMBUSEN0 | VBCMODE | ||
| Access | R/W/L | R/W/L | R/W/L | R/W | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CFGLOCK[1:0] | IOLOCK | PMDLOCK | PGLOCK | PMULOCK | RTCOUT_ALTEN | RTCIN0_ALTEN | |||
| Access | R/W/L | R/W/L | R/S/L | R/S/L | R/S/L | R/S/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPENFILT | ACCMP1_ALTEN | GPSOSCE* | ADCOPVR | JTAGEN | TROEN | SWOEN | TDOEN | ||
| Access | R/W/L | R/W/L | R/W/L | R/W | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 |
Bit 30 – FRECCDIS Flex RAM ECC Control
Note:
- This bit is only writable when CFGLOCK[1:0] is ‘
00’. - Only a read-only fuse bit, sets the initialization value of RAMECC Control. “True” RAMECC override is available in RAMECC module.
| Value | Description |
|---|---|
| 1 | ECC is disabled |
| 0 | ECC is enabled |
Bits 29:28 – FECCCON/ECCCTL[1:0] Flash ECC Control
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 11 | ECC and dynamically ECC are disabled |
| 10 | ECC and dynamically ECC are disabled |
| 01 | Dynamically ECC is enabled |
| 00 | ECC is enabled (NVMOP = Word Programming disabled) |
Bit 27 – ADCFCEN ADC FC Channel Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Exclusive ADC FC Channel Enable (Disables all second/third class channels) |
| 0 | ADC FC Channel Disable (Only second/third class channels are enabled) |
Bit 26 – INT0P INT0P Polarity
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | INT0 Polarity (Positive) |
| 0 | INT0 Polarity (Negative) |
Bit 25 – INT0E INT0 Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | INT0 is enabled |
| 0 | INT0 is disabled |
Bit 24 – PCM PCHE I/D Cacheable Mode
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Always enabled from outside. Can be further enabled/disabled by PCHE SFR registers. |
| 0 | The cache-ability is controlled by the CPU via HPROT[3]. This feature is not available on all the ARM cores. |
Bit 23 – SLRTEN2 SLRT Enable for SERCOM2
Note:
- This bit is only writable when CFGLOCK[1:0] is
‘
00’. - This bit is only applicable in 48-pin variants.
| Value | Description |
|---|---|
| 1 | Slew rate is enabled |
| 0 | Slew rate is disabled |
Bit 22 – SLRTEN1 SLRT Enable for SERCOM1
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Slew rate is enabled |
| 0 | Slew rate is disabled |
Bit 21 – SLRTEN0 SLRT Enable for SERCOM0
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Slew rate is enabled |
| 0 | Slew rate is disabled |
Bit 20 – HPLUGDIS Hot Plugging Disable (outside fuse loading)
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Hot Plugging is disabled |
| 0 | Hot Plugging is enabled |
Bit 19 – SMBUSEN2 SMBus Enable for SERCOM2
Note:
- This bit is only writable when CFGLOCK[1:0] is
‘
00’. - This bit is only applicable in 48-pin variants.
| Value | Description |
|---|---|
| 1 | SMBus is enabled |
| 0 | SMBus is disabled |
Bit 18 – SMBUSEN1 SMBus Enable for SERCOM1
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | SMBus is enabled |
| 0 | SMBus is disabled |
Bit 17 – SMBUSEN0 SMBus Enable for SERCOM0
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | SMBus is enabled |
| 0 | SMBus is disabled |
Bit 16 – VBCMODE VBC Operating Mode
Note:
- This bit is only writable when CFGLOCK[1:0] is ‘
00’. - Do not change this field if there are pending accesses to VDDBKUPCORE memory map. Failing to do so may result in unexpected data.
| Value | Description |
|---|---|
| 1 | Indirect addressing. The VDDBKUPCORE IO mapped using PMU Controller. |
| 0 | Direct addressing. The VDDBKUPCORE memory mapped on PB-Bridge-B. |
Bits 15:14 – CFGLOCK[1:0] Configuration Register Lock
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’ or ‘10’.| Value | Description |
|---|---|
| 11 | All NVR memory self-writes, Boot Configuration (BCFG0) and System Configuration registers (CFG* and USER_ID) are locked and cannot be written – CFGLOCK value cannot be changed. |
| 10 | All NVR memory self-writes, Boot Configuration (BCFG0) and System Configuration registers (CFG* and USER_ID) are locked and cannot be written – CFGLOCK value can be changed. |
| 01 | Reserved for future use |
| 00 | All NVR memory self-writes, Boot Configuration (BCFG0) and System Configuration registers (CFG* and USER_ID) are not locked and can be written – CFGLOCK value can be changed. |
Bit 13 – IOLOCK I/O Lock
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | I/O Remap SFR bits are locked and cannot be modified |
| 0 | I/O Remap SFR are not locked and can be modified |
Bit 12 – PMDLOCK Peripheral Module Disable (PMD) Lock
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | PMDx SFR bits are locked and cannot be modified |
| 0 | PMDx SFR bits are not locked and can be modified |
Bit 11 – PGLOCK Permission Group Lock
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | CFGPG SFR bits are locked and cannot be modified |
| 0 | CFGPG SFR bits are not locked and can be modified |
Bit 10 – PMULOCK PMU Controller Register Lock
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | PMU* SFR bits are locked and cannot be modified |
| 0 | PMU* SFR bits are not locked and can be modified |
Bit 9 – RTCOUT_ALTEN RTCOUT Alternate Enable
Note:
- This bit is only writable when CFGLOCK[1:0] is
‘
00’. - RTC alternate output is unavailable on PA10 in sleep modes (Deep Sleep and Extreme Deep Sleep).
| Value | Description |
|---|---|
| 1 | RTC/OUT is available on PA10 |
| 0 | RTC/OUT is available on PA4 |
Bit 8 – RTCIN0_ALTEN RTCIN0 Alternate Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | RTC/IN0 is available on PA9 |
| 0 | RTC/IN0 is available on PA3 |
Bit 7 – CPENFILT ADC CP Filter Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | ADC CP filter is enabled |
| 0 | ADC CP filter is disabled |
Bit 6 – ACCMP1_ALTEN AC CMP1 Alternate Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | AC/CMP1 Out is available on PA6 |
| 0 | AC/CMP1 Out is available on PA1 |
Bit 5 – GPSOSCE* GPIO/SOSC Enable* This bit is not applicable to 48-pin variants.
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | SOSC is selected |
| 0 | GPIO is selected |
Bit 4 – ADCOPVR ADC Charge Pump Override
Note:
- This bit is only writable when CFGLOCK[1:0] is
‘
00’. - This bit is not fuse loadable.
| Value | Description |
|---|---|
| 1 | Overriden (software controlled) |
| 0 | Hardware controlled |
Bit 3 – JTAGEN JTAG Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | JTAG port is enabled |
| 0 | JTAG port is disabled |
Bit 2 – TROEN Trace Output Enable
Note:
- When CFGCON1.TRCEN =
0, the value of this bit is ignored but has the effect of being ‘0’. - This bit is only writable when CFGLOCK[1:0] is ‘
00’.
| Value | Description |
|---|---|
| 1 | Starts Trace Clock and enables Trace Outputs (Trace probe must be present) |
| 0 | Stops Trace Clock and disables Trace Outputs |
Bit 1 – SWOEN SWO enable on 2-wire debug interface
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | SWO is enabled |
| 0 | SWO is disabled |
Bit 0 – TDOEN TDO enable for 2-wire JTAG
Note: This
bit is only writable when CFGLOCK[1:0] is
‘
00’.| Value | Description |
|---|---|
| 1 | 2-wire JTAG protocol uses TDO (Four phase (Full Duplex) protocol) |
| 0 | 2-wire JTAG protocol does not use TDO (Two phase (Half Duplex) protocol) |