18.4.5 Permission Group Configuration
All bits in this register are writable only when CFGCON0.PGLOCK =
0.
There is no Flash location for this register because the purpose of this register is to provide a software-based protection mechanism to a device memory-mapped region, which is typically handled by a trusted boot/OScode.
Note: Ensure this register is
programmed to the values shown: 0xE040_004C if you are not using
Microchip-provided boot code.
| Name: | CFGPGQOS |
| Offset: | 0x50 |
| Reset: | 0xe040004c |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WISIBQOS[1:0] | FCQOS[1:0] | DSUPG[1:0] | |||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |||
| Reset | 1 | 1 | 1 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ICMQOS[1:0] | ICMPG[1:0] | ADCQOS[1:0] | ADCPG[1:0] | ||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DMAPG[1:0] | |||||||||
| Access | R/W/L | R/W/L | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ICDJQOS[1:0] | ICDJPG[1:0] | CPUQOS[1:0] | CPUPG[1:0] | ||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 1 | 0 | 0 | 1 | 1 | 0 | 0 | |
Bits 31:30 – WISIBQOS[1:0] Wireless SIB QOS Control bits
Note: This field is only writable
when CFGCON0.PGLOCK =
0.| Value | Description |
|---|---|
| 00 | Disable; Background |
| 01 | Low; Sensitive bandwidth |
| 10 | Medium; Sensitive latency |
| 11 | High; Critical latency |
Bits 29:28 – FCQOS[1:0] FC Controller QOS Control bits
Note: This field is only writable
when CFGCON0.PGLOCK =
0.| Value | Description |
|---|---|
| 00 | Disable; Background |
| 01 | Low; Sensitive bandwidth |
| 10 | Medium; Sensitive latency |
| 11 | High; Critical latency |
Bits 25:24 – DSUPG[1:0] DSU Permission Group, drive the inputs cfg_dsu_pg[1:0] directly to the SSX
- DSUPG[1:0] == 2’b11 : Read Access if RDPER[3]==1, Write Access if WRPER[3]==1 (Perm. Grp. 3)
- DSUPG[1:0] == 2’b10 : Read Access if RDPER[2]==1, Write Access if WRPER[2]==1 (Perm. Grp. 2)
- DSUPG[1:0] == 2’b01 : Read Access if RDPER[1]==1, Write Access if WRPER[1]==1 (Perm. Grp. 1)
- DSUPG[1:0] == 2’b00 : Read Access if RDPER[0]==1, Write Access if WRPER[0]==1 (Perm. Grp. 0)
Note: This field is only
writable when CFGCON0.PGLOCK =
0.Bits 23:22 – ICMQOS[1:0] ICM QOS Control bits
Note: This field is only writable
when CFGCON0.PGLOCK =
0.| Value | Description |
|---|---|
| 00 | Disable; Background |
| 01 | Low; Sensitive bandwidth |
| 10 | Medium; Sensitive latency |
| 11 | High; Critical latency |
Bits 21:20 – ICMPG[1:0] ICM Permission Group, drive the inputs cfg_icm_pg[1:0] directly to the SSX
- ICMPG[1:0] == 2’b11 : Read Access if RDPER[3]==1, Write Access if WRPER[3]==1 (Perm. Grp. 3)
- ICMPG[1:0] == 2’b10 : Read Access if RDPER[2]==1, Write Access if WRPER[2]==1 (Perm. Grp. 2)
- ICMPG[1:0] == 2’b01 : Read Access if RDPER[1]==1, Write Access if WRPER[1]==1 (Perm. Grp. 1)
- ICMPG[1:0] == 2’b00 : Read Access if RDPER[0]==1, Write Access if WRPER[0]==1 (Perm. Grp. 0)
Note: This field is only
writable when CFGCON0.PGLOCK =
0.Bits 19:18 – ADCQOS[1:0] ADC Controller QOS Control bits
Note: This field is only writable
when CFGCON0.PGLOCK =
0.| Value | Description |
|---|---|
| 00 | Disable; Background |
| 01 | Low; Sensitive bandwidth |
| 10 | Medium; Sensitive latency |
| 11 | High; Critical latency |
Bits 17:16 – ADCPG[1:0] ADC Controller Permission Group, drive the inputs cfg_adc_pg[1:0] directly to the SSX
- ADCPG[1:0] == 2’b11 : Read Access if RDPER[3]==1, Write Access if WRPER[3]==1 (Perm. Grp. 3)
- ADCPG[1:0] == 2’b10 : Read Access if RDPER[2]==1, Write Access if WRPER[2]==1 (Perm. Grp. 2)
- ADCPG[1:0] == 2’b01 : Read Access if RDPER[1]==1, Write Access if WRPER[1]==1 (Perm. Grp. 1)
- ADCPG[1:0] == 2’b00 : Read Access if RDPER[0]==1, Write Access if WRPER[0]==1 (Perm. Grp. 0)
Note: This field is only
writable when CFGCON0.PGLOCK =
0.Bits 9:8 – DMAPG[1:0] DMA (Rd/Wr) Permission Group, drive the inputs cfg_dma_pg[1:0] directly to the SSX
- DMAPG[1:0] == 2’b11 : Read Access if RDPER[3]==1, Write Access if WRPER[3]==1 (Perm. Grp. 3)
- DMAPG[1:0] == 2’b10 : Read Access if RDPER[2]==1, Write Access if WRPER[2]==1 (Perm. Grp. 2)
- DMAPG[1:0] == 2’b01 : Read Access if RDPER[1]==1, Write Access if WRPER[1]==1 (Perm. Grp. 1)
- DMAPG[1:0] == 2’b00 : Read Access if RDPER[0]==1, Write Access if WRPER[0]==1 (Perm. Grp. 0)
Note: This field is only
writable when CFGCON0.PGLOCK =
0.Bits 7:6 – ICDJQOS[1:0] ICD-JTAG Bus QOS Control bits
Note: This field is only writable
when CFGCON0.PGLOCK =
0.| Value | Description |
|---|---|
| 00 | Disable; Background |
| 01 | Low; Sensitive bandwidth |
| 10 | Medium; Sensitive latency |
| 11 | High; Critical latency |
Bits 5:4 – ICDJPG[1:0] ICD-JTAG Permission Group, drive the inputs cfg_icdj_pg[1:0] directly to the SSX
- ICDJPG[1:0] == 2’b11 : Read Access if RDPER[3]==1, Write Access if WRPER[3]==1 (Perm. Grp. 3)
- ICDJPG[1:0] == 2’b10 : Read Access if RDPER[2]==1, Write Access if WRPER[2]==1 (Perm. Grp. 2)
- ICDJPG[1:0] == 2’b01 : Read Access if RDPER[1]==1, Write Access if WRPER[1]==1 (Perm. Grp. 1)
- ICDJPG[1:0] == 2’b00 : Read Access if RDPER[0]==1, Write Access if WRPER[0]==1 (Perm. Grp. 0)
Note: This field is only
writable when CFGCON0.PGLOCK =
0.Bits 3:2 – CPUQOS[1:0] CPU I/D and System Bus QOS Control bits
Note: This field is only writable
when CFGCON0.PGLOCK =
0.| Value | Description |
|---|---|
| 00 | Disable; Background |
| 01 | Low; Sensitive bandwidth |
| 10 | Medium; Sensitive latency |
| 11 | High; Critical latency |
Bits 1:0 – CPUPG[1:0] CPU (Code) Permission Group, drive the inputs cfg_cpu_pg[1:0] directly to the SSX
- CPUPG[1:0] == 2’b11 : Read Access if RDPER[3]==1, Write Access if WRPER[3]==1 (Perm. Grp. 3)
- CPUPG[1:0] == 2’b10 : Read Access if RDPER[2]==1, Write Access if WRPER[2]==1 (Perm. Grp. 2)
- CPUPG[1:0] == 2’b01 : Read Access if RDPER[1]==1, Write Access if WRPER[1]==1 (Perm. Grp. 1)
- CPUPG[1:0] == 2’b00 : Read Access if RDPER[0]==1, Write Access if WRPER[0]==1 (Perm. Grp. 0)
Note:
- CPUPG[1:0] automatically reverts to 2’b00 when the CPU acknowledges entering into an NMI exception as indicated by its STAUS[NMI] bit, which is carried by the cpu1_si_nmitaken system signal.
- This field is only
writable when CFGCON0.PGLOCK =
0.