18.4.2 Configuration Control Register 1
This register is loaded with trusted data from FBCFG2 during the pre-boot period. Thereafter, it is controlled as described above.
Trusted data from Flash means when there is no BCFG* fail status during Flash configuration word reads. If accompanied by fail status or blank/erase indication, then reset values (described in the register description below) are retained, and new values from FBCFG2 are not loaded.
Under all conditions, Flash loading is omitted for the following bits in the CFGCON1 register:
- DEBUG[1:0]
| Name: | CFGCON1(L) |
| Offset: | 0x10 |
| Reset: | 0x1f00443b |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CLKZBREF | QSPIDDRM | WDTPSS[4:0] | |||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | ||
| Reset | 0 | 0 | 1 | 1 | 1 | 1 | 1 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| I2CDSEL2 | I2CDSEL1 | I2CDSEL0 | CCL_OE | SCOM2_HSEN | SCOM1_HSEN | SCOM0_HSEN | QSPI_HSEN | ||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| QSCHE_EN | SMCLR | SLRCTRL2 | SLRCTRL1 | SLRCTRL0 | CLASSBDIS | CMP1_OE | CMP0_OE | ||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZBTWKSYS | TRCEN | ICESEL[1:0] | DEBUG[1:0] | ||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |||
| Reset | 0 | 1 | 1 | 1 | 1 | 1 | |||
Bit 30 – CLKZBREF External Reference Clock Zigbee Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Enable clk_zb_to_ext on PPS.REFO1 |
| 0 | No clk_zb_to_ext on PPS.REFO1, PPS.REFO1 is unchanged |
Bit 29 – QSPIDDRM QSPI DDR Mode Clock Enable
Note:
- When using the QSPI DDR Mode, System Clock (SYS_CLK) must be <= 48 MHz.
- This bit is only writable when CFGLOCK[1:0] is ‘
00’.
| Value | Description |
|---|---|
| 1 | QSPI DDR mode clock is enabled |
| 0 | Disabled |
Bits 28:24 – WDTPSS[4:0] Watchdog Timer Post-scale Select Sleep bits
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 10100 | 1:1048576 |
| 10011 | 1:524288 |
| 10010 | 1:262144 |
| 10001 | 1:131072 |
| 10000 | 1:65536 |
| 01111 | 1:32768 |
| 01110 | 1:16384 |
| 01101 | 1:8192 |
| 01100 | 1:4096 |
| 01011 | 1:2048 |
| 01010 | 1:1024 |
| 01001 | 1:512 |
| 01000 | 1:256 |
| 00111 | 1:128 |
| 00110 | 1:64 |
| 00101 | 1:32 |
| 00100 | 1:16 |
| 00011 | 1:8 |
| 00010 | 1:4 |
| 00001 | 1:2 |
| 00000 | 1:1 |
Bit 23 – I2CDSEL2 I2C Delay Select for SERCOM2
Note:
- This bit is only writable when CFGLOCK[1:0] is
‘
00’. - This bit is only applicable in 48-pin variants.
| Value | Description |
|---|---|
| 1 | I2C delay is enabled |
| 0 | I2C delay is disabled |
Bit 22 – I2CDSEL1 I2C Delay Select for SERCOM1
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | I2C delay is enabled |
| 0 | I2C delay is disabled |
Bit 21 – I2CDSEL0 I2C Delay Select for SERCOM0
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | I2C delay is enabled |
| 0 | I2C delay is disabled |
Bit 20 – CCL_OE CCL Pads (via PPS) Output Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | CCL pads (via PPS) output is enabled |
| 0 | CCL pads (via PPS) output is disabled |
Bit 19 – SCOM2_HSEN SERCOM2 (Direct) Enable
Note:
- This bit is only writable when CFGLOCK[1:0] is ‘
00’. - This bit is only applicable in 48-pin variants.
| Value | Description |
|---|---|
| 1 | Direct mode (High-Speed) is enabled |
| 0 | Via PPS is enabled |
Bit 18 – SCOM1_HSEN SERCOM1 (Direct) Enable
Note:
- This bit is only writable when CFGLOCK[1:0] is ‘
00’.
| Value | Description |
|---|---|
| 1 | Direct mode (High-Speed) is enabled |
| 0 | Via PPS is enabled |
Bit 17 – SCOM0_HSEN SERCOM0 (Direct) Enable
Note:
- This bit is only writable when CFGLOCK[1:0] is ‘
00’.
| Value | Description |
|---|---|
| 1 | Direct mode (High-Speed) is enabled |
| 0 | Via PPS is enabled |
Bit 16 – QSPI_HSEN QSPI (Direct) Enable
Note:
- This bit is only writable when
CFGLOCK[1:0] is ‘
00’. - This bit is only applicable in 48-pin variants.
| Value | Description |
|---|---|
| 1 | Direct Mode (High-Speed) is enabled |
| 0 | Via PPS is enabled |
Bit 15 – QSCHE_EN QSPI Address Space Cache Attribute
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Cache attribute is enabled |
| 0 | Caching is disabled |
Bit 14 – SMCLR Selects CRU handling of MCLR Control
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’ or ‘10’.| Value | Description |
|---|---|
| 1 | Legacy mode (system clear does not reset all state of device) |
| 0 | MCLR causes a faux POR |
Bit 13 – SLRCTRL2 I2C Delay Select for SERCOM2
Note:
- This bit is only writable when CFGLOCK[1:0] is
‘
00’. - This bit is only applicable in 48-pin variants.
| Value | Description |
|---|---|
| 1 | Slew rate control is configured via SERCOM configuration |
| 0 | Slew rate control is configured via GPIO configuration |
Bit 12 – SLRCTRL1 I2C Delay Select for SERCOM1
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Slew rate control is configured via SERCOM configuration |
| 0 | Slew rate control is configured via GPIO configuration |
Bit 11 – SLRCTRL0 I2C Delay Select for SERCOM0
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Slew rate control is configured via SERCOM configuration |
| 0 | Slew rate control is configured via GPIO configuration |
Bit 10 – CLASSBDIS Disable CLASSB Device Functionality
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | CLASSB functions are disabled |
| 0 | CLASSB functions are enabled |
Bit 9 – CMP1_OE Analog Comparator-1 Output Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | AC1 Output is enabled |
| 0 | AC1 Output is disabled |
Bit 8 – CMP0_OE Analog Comparator-0 Output Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | AC0 Output is enabled |
| 0 | AC0 Output is disabled |
Bit 7 – ZBTWKSYS Zigbee Bluetooth Subsystem External Wake-up source
Note:
- Write-only bit, with read-as-zero; when written
to ‘
1’, creates one clk_lp_cycle wide pulse on Zigbee Bluetooth Subsystem.external_NMI0 pin. This enables external system wake-up to Bluetooth subsystem. This allows CPU and Bluetooth subsystem wake-up/sleep to be independent of each other. - Flash fuse loading is excluded for this bit.
Bit 5 – TRCEN Trace Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Trace features in the CPU are enabled |
| 0 | Trace features in the CPU are disabled |
Bits 4:3 – ICESEL[1:0] EMUC/EMUD Communication Channel Select
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 11 | ICE EMUC1/EMUD1 pins are shared with PGC1/PGD1 |
| 10 | ICE EMUC2/EMUD2 pins are shared with PGC2/PGD2 |
| 01 | ICE EMUC3/EMUD3 pins are shared with PGC3/PGD3 (Not used on this device) |
| 00 | ICE EMUC4/EMUD4 pins are shared with PGC4/PGD4 |
Bits 1:0 – DEBUG[1:0] Background Debugger Access Selection
Note:
- JTAGEN = 0 prevents 4-wire JTAG Debugging but not EMUC/EMUD debugging.
- If CPN = 0, then the JTAG TAP controller denies access to the EJTAG TAP Controller (i.e., the SWTAP command is ignored) and, therefore, external access to the debugging features is denied.
- This bit is only writable when CFGLOCK[1:0] = ‘
00’.
| Value | Description |
|---|---|
| 11 | 4-wire JTAG I/F is enabled; EMUC/EMUD is disabled; ICD module is disabled |
| 10 | 4-wire JTAG I/F is enabled; EMUC/EMUD is disabled; ICD module is enabled |
| 01 | EMUC/EMUD is enabled; 4-wire JTAG I/F is disabled; ICD module is disabled |
| 00 | EMUC/EMUD is enabled; 4-wire JTAG I/F is disabled; ICD module is enabled |