67.6.7 ISC Characteristics
Timings are provided in the following conditions:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 1
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 1
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
fISC_PCK | ISC_PCK operating frequency | – | – | 100 | MHz |
ISC1 | DATA setup time before ISC_PCK rising edge | – | 3.0 | – | ns |
ISC2 | DATA hold time after ISC_PCK rising edge | – | 5.0 | – | ns |
ISC3 | VSYNC/HSYNC/FIELD setup time before ISC_PCK rising edge | – | 3.0 | – | ns |
ISC4 | VSYNC/HSYNC/FIELD hold time after ISC_PCK rising edge | – | 5.0 | – | ns |