67.6.5 I2SMCC Timings

Timings are provided in the following conditions:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 1
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 1
Figure 67-24. I2SMCC Timing Diagram in Host Mode
Figure 67-25. I2SMCC Timing Diagram in Client Mode
Table 67-25. I2SMCC Timings
Symbol Parameter Conditions Min Max Unit
Host Mode
fI2SMCC_SCK I2SMCC_SCK frequency 25.0 MHz
I2S0 I2SMCC_DINx setup time before I2SMCC_SCK rises 14.0 ns

I2S1

I2SMCC_DINx hold time after I2SMCC_SCK rises

2.0 ns
I2S2 I2SMCC_SCK falling to I2SMCC_DOUTx delay -2.0 12.0 ns
I2S3 I2SMCC_SCK falling to I2SMCC_WS delay -2.0 12.0 ns
Client Mode
fI2SMCC_SCK I2SMCC_SCK frequency 25.0 MHz
I2S4 I2SMCC_DINx setup time before I2SMCC_SCK rises 14.0 ns
I2S5 I2SMCC_DINx hold time after I2SMCC_SCK rises 2.0 ns
I2S6 I2SMCC_WS setup time before I2SMCC_SCK rises 14.0 ns
I2S7 I2SMCC_WS hold time after I2SMCC_SCK rises 2.0 ns
I2S8 I2SMCC_SCK falling to I2SMCC_DOUTx delay -2.0 12.0 ns