43.6.49 CSI2DC Video Pipe Interrupt Enable Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name:
CSI2DC_VPIER
Offset:
0xE8
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
PKTOVF
LTE
STE
CTLOVF
RATEOVF
CAPTURE
Access
W
W
W
W
W
W
Reset
–
–
–
–
–
–
Bit 5 – PKTOVF Packet Overflow For Video Pipe Interrupt Enable
Bit 4 – LTE Packet Longer Than Expected Interrupt Enable
Bit 3 – STE Packet Shorter Than Expected Interrupt Enable
Bit 2 – CTLOVF Control Buffer Overflow Interrupt Enable
Bit 1 – RATEOVF Rate Buffer Overflow Interrupt Enable
Bit 0 – CAPTURE Video Pipeline Capture Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.