43.6.36 CSI2DC IDS Interrupt Status Register
Name: | CSI2DC_IDSISR |
Offset: | 0x9C |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVF | IDS[3:0] | ||||||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 4 – OVF Image Data Snoop Overflow Interrupt Status
Value | Description |
---|---|
0 | No effect. |
1 | Indicates that the IDS controller captured more than 4 entries. |
Bits 3:0 – IDS[3:0] Image Data Snoop Interrupt Status Bit
Value | Description |
---|---|
0 | A bit cleared at position i in the field IDS indicates that no Image Data Snoop interrupt is pending for virtual channel i. |
1 | A bit set at position i in the field IDS indicates that a new Image Data Snoop entry interrupt is pending for table entry i. |