43.6.23 CSI2DC GSP Interrupt Status Register
Name: | CSI2DC_GSPISR |
Offset: | 0x68 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GSPERR[3:0] | GSPRDY[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:4 – GSPERR[3:0] Generic Short Packet Error Interrupt Status Bit
Value | Description |
---|---|
0 | A bit cleared at position i in the field GSPERR indicates that no Generic Short Packet Error interrupt is pending for virtual channel i. |
1 | A bit set at position i in the field GSPERR indicates that a Generic Short Packet Error overflow interrupt has occurred since the last read of the status register. |
Bits 3:0 – GSPRDY[3:0] Generic Short Packet Ready Interrupt Status Bit
Value | Description |
---|---|
0 | A bit cleared at position i in the field GSPRDY indicates that no Generic Short Packet Ready interrupt is pending for virtual channel i. |
1 | A bit set at position i in the field GSPRDY indicates that a Generic Short Packet Ready interrupt is pending for virtual channel i. |