Bit 6 – SEC Single Error Corrected Interrupt Disable Interrupt Mask
Bit 5 – DP Data Pipe Interrupt Disable Interrupt Mask
Bit 4 – VP Video Pipe Interrupt Disable Interrupt Mask
Bit 3 – IDS Image Data Packet Snoop Controller Interrupt Mask
Bit 2 – GLP Generic Long Packet Interrupt Mask
Bit 1 – GSP Generic Short Packet Interrupt Mask
Bit 0 – SSP Synchronization Short Packet Interrupt Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.