43.6.46 CSI2DC Data Pipe Enable Register Name: CSI2DC_DPEROffset: 0xDCReset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ENABLE Access R/W Reset 0 Bit 0 – ENABLE Data Pipe Enable ValueDescription 0 Data pipe disabled. 1 Data pipe enabled.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ENABLE Access R/W Reset 0