43.6.53 CSI2DC Video Pipe Enable Register Name: CSI2DC_VPEROffset: 0xF8Reset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ENABLE Access R/W Reset 0 Bit 0 – ENABLE Video Pipe Enable ValueDescription 0 Video pipe disabled. 1 Video pipe enabled.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ENABLE Access R/W Reset 0