4.10.1.2 Security Switch Privilege Level Configuration
The Privilege Level Configuration page provides an overview of the privilege levels, as shown in the following figure.

The Privilege Level Configuration page has the following parameters:
- Group Name: The name identifying the privilege group. In most cases, a privilege level group consists of a single module (for example, Link Aggregation Control Protocol (LACP), RSTP or QoS), but a few of them contain more than one. The following description defines these privilege level groups in detail:
- System: Contact, Name, Location, Timezone, Daylight Saving Time, and Log
- Security: Authentication, System Access Management, Port (contains Dot1x port, MAC based and the MAC Address Limit), Access Control List (ACL), HTTPS, SSH, and Address Resolution Protocol (ARP) Inspection.
- IP: Everything except ping
- Port: Everything except VeriPHY
- Diagnostics: ping and VeriPHY
- Maintenance: CLI- System Reboot, System Restore Default, System Password, Configuration Save, Configuration Load, and Firmware Load. Web- Users, Privilege Levels, and everything in Maintenance.
- Debug: Only present in CLI
- Privilege Levels: The Privilege levels are configured between 0–15 (where, 0 is lowest level and 15 is highest level). Every group has an authorization Privilege level for the following subgroups: Configuration read-only, configuration/execute read-write, status/statistics read-only, and status/statistics read-write (for example, for clearing of statistics). User Privilege must be same or greater than the authorization Privilege level to have access to that group.