4.11.3 Aggregation LACP Configuration
The LACP System Configuration page allows the user to inspect the current LACP port configurations, and possibly change them.
The LACP System Configuration page has the following parameters:
- Port: The switch port number
- LACP: Show whether LACP is currently enabled on this switch port
- Timeout: The Timeout controls the period between BPDU transmissions. Fast transmits LACP packets each second, while Slow waits for 30s before sending a LACP packet.
- Prio: Controls the priority of the port, range 1–65535. If the LACP partner wants to form a larger group that is supported by this device, then this parameter controls which ports are active and which ports are in a backup role. Lower number means greater priority.