4.1.4 System NTP Configuration
Configure IP address of NTP server offering advertising GMT time, as shown in the following figure.
The NTP Configuration page has the following parameters.
- Mode: Indicates the NTP mode
operation. The following are the possible modes:
- Enabled: Enable NTP client mode operation
- Disabled: Disable NTP client mode operation
- Server: Provide the IPv4/IPv6 or domain name address of NTP server