4.18.5 QoS Port Tag Remarking Configuration
The QoS Egress Port Tag Remarking page provides an overview of QoS Egress Port Tag Remarking for all switch ports.
The QoS Egress Port Tag Remarking page has the following parameters:
- Port: The logical port for the settings contained in the same row. Click on the port number to configure tag remarking.
- Mode: Shows the tag remarking
mode for this port
- Classified: Use classified PCP/DEI values
- Default: Use default PCP/DEI values
- Mapped: Use mapped versions of CoS and DPL