9.10.10 noload
The noload attribute indicates that space should be
allocated for the variable, but that initial values should not be loaded. This attribute
could be useful if an application is designed to load a variable into memory at run
time, such as from a serial EEPROM.
int table1[50] __attribute__ ((noload)) = { 0 };