9.10.9 near
The near attribute tells the compiler that the variable is allocated in
near data space: for dsPIC33C/E/F and dsPIC30F devices this is the first 8K bytes of
memory and for dsPIC33A devices this is the first 64KB of memory. Such variables can
sometimes be accessed more efficiently than variables not allocated (or not known to be
allocated) in near data space.
int num __attribute__ ((near));