9.10.7 fillupper
This attribute can be used to specify the upper byte of a variable
stored into a space(prog) section.
For example:
int foo[26] __attribute__((space(prog),fillupper(0x23))) = {
0xDEAD };
will fill the upper bytes of array foo with 0x23,
instead of 0x00. foo[0] will still be initialized to 0xDEAD.
The command line option -mfillupper=0x23 will perform
the same function.