1.1.2.1.1.1.54 Scan interval
C
#define BLE_GAP_SCAN_INTERVAL_MIN 0x0004 #define BLE_GAP_SCAN_INTERVAL_MAX 0x4000
Description
Range of LE scan interval. (Unit: 0.625 ms) Default value is 0x10.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_SCAN_INTERVAL_MIN | Minimum LE scan interval. 2.5 ms |
| BLE_GAP_SCAN_INTERVAL_MAX | Maximum LE scan interval. 10.24 sec |