1.1.2.1.1.1.11 Connection roles
C
#define BLE_GAP_ROLE_CENTRAL 0x00 #define BLE_GAP_ROLE_PERIPHERAL 0x01
Description
The definition of GAP role in connection state.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_ROLE_CENTRAL | Device plays Center role in connection state. |
| BLE_GAP_ROLE_PERIPHERAL | Device plays Peripheral role in connection state |