1.1.2.1.1.1.14 Encryption status
C
#define BLE_GAP_ENCRYPT_SUCCESS 0x00 #define BLE_GAP_ENCRYPT_FAIL 0x01
Description
The definition of encryption status.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_ENCRYPT_SUCCESS | The link is encrypted successfully. |
| BLE_GAP_ENCRYPT_FAIL | The link encryption failed. |