BLE_GAP_EvtDeviceNameChanged_T

C

typedef struct BLE_GAP_EvtDeviceNameChanged_T
{
    uint8_t                 length;
    uint8_t                 devName[GAP_MAX_DEVICE_NAME_LEN];
} BLE_GAP_EvtDeviceNameChanged_T;

Description

Structure for the BLE_GAP_EVT_DEVICE_NAME_CHANGED event.This event is triggered when the device name is changed.

Field Documentation

FieldDescription
lengthLength of the device name in bytes.
devNameBuffer containing the new device name.