BLE_GAP_EvtAdvReport_T
C
typedef struct BLE_GAP_EvtAdvReport_T { uint8_t eventType; BLE_GAP_Addr_T addr; uint8_t length; uint8_t advData[BLE_GAP_ADV_MAX_LENGTH]; int8_t rssi; } BLE_GAP_EvtAdvReport_T;
Description
Structure for the BLE_GAP_EVT_ADV_REPORT event.This event is generated when an advertising report is received.
Field Documentation
Field | Description |
---|---|
eventType | Type of advertising event. Refer to Event types of advertising reports for possible values. |
addr | Bluetooth address of the advertising device. See BLE_GAP_Addr_T. |
length | Length of the advertising data in bytes. |
advData | Buffer containing the advertising data. |
rssi | Received Signal Strength Indication for the advertising packet. |