BLE_GAP_CharAppearance_T

C

typedef struct BLE_GAP_CharAppearance_T
{
    uint16_t                appearance;
} BLE_GAP_CharAppearance_T;

Description

Structure for the Appearance characteristic containing the appearance value.

Field Documentation

FieldDescription
appearanceAppearance value as defined by the Bluetooth SIG Assigned Numbers for Appearance characteristic. See GAP_APPEARANCE_DEF.