BLE_GAP_EvtAdvCompl_T
C
typedef struct BLE_GAP_EvtAdvCompl_T { uint8_t status; }BLE_GAP_EvtAdvCompl_T;
Description
Structure for the BLE_GAP_EVT_ADV_COMPL event.This event is triggered when deep sleep advertising is completed.
Field Documentation
Field | Description |
---|---|
status | Status of the deep sleep advertising completion. See GAP_STATUS for possible values. |