BLE_GAP_PeriAdvDataParams_T

C

typedef struct BLE_GAP_PeriAdvDataParams_T
{
    uint8_t                 advHandle;
    uint8_t                 operation;
    uint16_t                advLen;
    uint8_t                 *p_advData;
} BLE_GAP_PeriAdvDataParams_T;

Description

Structure for configuring periodic advertising data.

Field Documentation

FieldDescription
advHandleIdentifies the advertising set whose periodic advertising parameters are being configured. Valid range: 0 to 0xEF. Refer to Maximum advertising handle for the maximum value.
operationSpecifies how the advertising data should be set. Refer to Operation of periodic advertising data for possible values.
advLenLength of the advertising data. Valid range: 0 to 1650 bytes. Refer to Maximum periodic advertising data length for the definition.
p_advDataPointer to the advertising data buffer.