BLE_GAP_ExtScanningEnable_T
C
typedef struct BLE_GAP_ExtScanningEnable_T { bool enable; uint8_t filterDuplicates; uint16_t duration; uint16_t period; } BLE_GAP_ExtScanningEnable_T;
Description
Structure for enabling or disabling extended scanning.
Field Documentation
Field | Description |
---|---|
enable | Flag to enable or disable scanning. |
filterDuplicates | Setting for duplicate filtering, as defined in Scan filter duplicate options. |
duration | Duration of the scanning process, in units of 10 ms. A value of 0x0000 means continuous scanning. |
period | Interval between consecutive scan durations, in units of 1.28 seconds. A value of 0x0000 disables periodic scanning. |