BLE_GAP_EvtEncInfoRequest_T
C
typedef struct BLE_GAP_EvtEncInfoRequest_T { uint16_t connHandle; } BLE_GAP_EvtEncInfoRequest_T;
Description
Structure for the BLE_GAP_EVT_ENC_INFO_REQUEST event.This event is triggered when a encryption information request is received.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |