BLE_GAP_PathLossReportingParams_T

C

typedef struct BLE_GAP_PathLossReportingParams_T
{
    uint16_t                connHandle;
    uint8_t                 highThreshold;
    uint8_t                 highHysteresis;
    uint8_t                 lowThreshold;
    uint8_t                 lowHysteresis;
    uint16_t                minTimeSpent;
} BLE_GAP_PathLossReportingParams_T;

Description

Structure for configuring path loss reporting parameters.

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
highThresholdHigh threshold for path loss detection. Exceeding this value triggers an event. (Unit: dBm)
highHysteresisHysteresis for the high threshold to prevent frequent reporting due to small changes in path loss. (Unit: dBm)
lowThresholdLow threshold for path loss detection. Falling below this value triggers an event. (Unit: dBm)
lowHysteresisHysteresis for the low threshold to prevent frequent reporting due to small changes in path loss. (Unit: dBm)
minTimeSpentMinimum time (in number of connection events) that the path loss must be observed beyond the threshold before an event is reported.