BLE_GAP_EvtTxBufAvailable_T

C

typedef struct BLE_GAP_EvtTxBufAvailable_T
{
    uint16_t                connHandle;
} BLE_GAP_EvtTxBufAvailable_T;

Description

Structure for the BLE_GAP_EVT_TX_BUF_AVAILABLE event.This event is triggered when data transmission buffer is available.

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.