BLE_GAP_EvtTxPowerReporting_T
C
typedef struct BLE_GAP_EvtTxPowerReporting_T { uint8_t status; uint16_t connHandle; uint8_t reason; uint8_t phy; int8_t txPowerLevel; uint8_t txPowerLevelFlag; int8_t delta; }BLE_GAP_EvtTxPowerReporting_T;
Description
Structure for the BLE_GAP_EVT_TRANSMIT_POWER_REPORTING event.This event is triggered when there is a report available regarding transmit power changes.
Field Documentation
Field | Description |
---|---|
status | Status of the transmit power reporting event. See GAP_STATUS for possible values. |
connHandle | Connection handle for the connection related to this transmit power report. |
reason | Reason for the transmit power change. See TX power change reason for possible reasons. |
phy | PHY type for which the transmit power level is reported. See Transmitter PHY type for PHY types. |
txPowerLevel | Current transmit power level for the specified PHY. (Units: dBm) |
txPowerLevelFlag | Flag indicating if the transmit power level has reached its minimum or maximum level. See The transmit power levels for possible values. |
delta | The magnitude of the change in transmit power level being reported. (Units: dB) |