1.9.1 SPI Module Factory-Default Configuration
The factory-default SPI configuration is:
- Clock frequency: 12 MHz
- SPI mode: Mode 0
- Chip-select configuration: CS0 (only CS0 is configured by default)
- Configurable delay: 0 μs
The factory-default SPI configuration is:
DS40002695A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.