1.8.3 I2C Clock Low Timeout, I2CTO

The I2CTO function indicates an I2C clock low timeout condition caused by clock stretching. The timeout period is configurable from 1 ms to 250 ms.

When the IO3 pin is configured as I2CTO, the pin becomes active when an I2C clock stretch timeout occurs and remains active until the bus is restored or the MCP2222 is reset.