3.7.9 Checking the Configuration Protection Status
To read the current configuration protection level:
- Send the CNFG_GetCfgProtectionLevel command through Endpoint 0x05 (OUT)
- Read the response through Endpoint 0x85 (IN)
A successful response returns the protection level:
- 0x00 — Password disabled; the configuration is modifiable
- 0x40 — Password set; the configuration is unlocked
- 0x80 — Password set; the configuration is locked
- 0xC0 — The configuration is permanently locked