6.2 Analyzing Your Design
The timing engine uses the following priorities when analyzing paths and calculating slack:
- False path
- Max/Min delay
- Multi-cycle path
- Clock
If multiple constraints of the same priority apply to a path, the timing engine uses the tightest constraint.
You can perform two types of timing analysis:
- Maximum Delay Analysis
- Minimum Delay Analysis
To perform the basic timing analysis, use one of the following methods to open the Timing
Analysis View:
- From the SmartTime Tools menu, choose Timing Maximum Delay Analysis or Minimum Delay Analysis.
- From the SmartTime window, click
the
icon for Maximum Delay
Analysis or the
icon for Minimum
Delay Analysis.
Note: When you open the Timing Analyzer from Designer, the Maximum Delay Analysis window
appears by default.