2.2.2.1 Step 2A: Wall Installation

Fasten the PD-9001GO-ET/AC at four points as shown in the following figure.

  • For bricks or concrete wall, use anchor screws (5 mm x 40 mm)
  • For wooden wall, use wood screws (5 mm x 40 mm)
Figure 2-3. Wall Mounting Instruction