6.2.4 config loglevel

It configures the PRIME Base Node loglevel of logging. It is possible to configure different levels of the log for different features.
MCHP-PRIME-BASE(prime)# config  loglevel
  global      PRIME Global loglevel
  sniffer     PRIME Sniffer loglevel
  dlmsotcp    PRIME DLMSoTCP loglevel
  net_events  PRIME Network Events loglevel
Available values are:
  • 0: NONE
  • 1: FATAL
  • 2: ERROR
  • 3: INFO
  • 4: DEBUG