6.2.2 config dlmsotcp
This command enables the DLMS over TCP extension for optimal multiplexing 4-32
connections over one connection. This allows a remote concentrator to connect to the PRIME
Manager/Base Node and gather DMLS/COSEM data directly from the Service Nodes that implement
such a layer. When enabled, the application opens a TCP server in a port previously configured
(default 4059) and waits for a connection from a remote concentrator. Only one remote
connection is
allowed.
MCHP-PRIME-BASE(prime)# config dlmsotcp
disabled PRIME DLMS over TCP disabled
enabled PRIME DLMS over TCP enabled
port DLMS over TCP Port