6.2.5 config mode

This command sets the configuration of the PRIME Application:
MCHP-PRIME-BASE(prime)# config  mode
  base      PRIME Base Configuration
  service   PRIME Service Configuration

Only the Base Node is developed but a Service Node can be implemented too.