6.2.1 config tx_channel
It configures the active PRIME channel <1-8>. It depends on:
- Band Plan: set of bands that a device is configured to operate on. It is defined on the PRIME firmware as USER_BAND_PLAN (default all bands/channels enabled).
- Hardware capabilities: the band plan and the performance of the system depend on the coupling