2.1 Device Resources
All the modules, for which corresponding package has been downloaded, are listed in this window. Board Support Package (BSP) and Peripherals list the modules which are applicable for the device for which project is created. The rest of the components are listed for all the devices. The MPLAB Harmony drivers and system services can be found under the Harmony component.