2.4 Configuration Options
Unlike MPLAB Harmony v2, MPLAB Harmony v3 has a separate configuration tree for every module. Once the user selects a module either in the project graph or from the Device Resources list, all the configuration options of the corresponding modules are shown in this window.