2.8 MCC Utilities or Plugins
MPLAB Harmony v3 is similar to MPLAB Harmony v2 as both have utilities which can be used to configure some of the modules that are difficult to configure in tree view, such as Clock Configuration, Pin configuration, ADC Configuration. Unlike MPLAB Harmony v2, in MPLAB Harmony v3 none of these utilities are launched by default. They need to be manually launched through the MCC icon menu option of the MPLAB X IDE (or from the Tools menu of the MPLAB Code Configurator window in Standalone mode). MPLAB Harmony v3 has a few additional utilities, such as DMA Configuration, Interrupt (EVIC) Configuration.