2.5 Output
This window is similar to the MHC Output window of MPLAB Harmony v2. It is used to display MCC related messages. For example, if some direct dependency is not satisfied and an attempt is made to generate the code, then the output window prompts an error message.